??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
4213.A17 Single-Acting Ball Lock Pins, with Ring-Handle
HELP_VARIABLE
Company
Halder
Description
EH 4213. - Quick Release Pin with Ring Handle single acting - according to NAS / MS17987
Bill of material
4213.A17 Single-Acting Ball Lock Pins, with Ring-Handle
BESTNR
Ref. No.
4213.A17
A
Nominal diameter
3/16 Inch
L
clamping length
1.7 Inch
B
±.005
.220 Inch
C
+.000/-.040
.260 Inch
D
min./max.
0.250 - 0.310 Inch
E
min./max.
0.31 - 0.53 Inch
F
Ø min.
1.060 Inch
G
max.
1.450 Inch
H
min.
.730 Inch
J
min.
.080 Inch
AB
Recommended locating bore min./max.
0.1900 - 0.1940 Inch
SZ
shearing resistance, double, min.
5150 lbs
GW
Weight
27 g
Embedded user actions